??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 305M-PS-W-2-S4
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 305M-PS-W-2-S4
VERF
Availability
Available
BC
Order code
BMF0067
TC
Product identifier
BMF 305M-PS-W-2-S4
PX
Product view
40927_00
ICON
WEBINC
Product family
T-slot;Round cylinder;Trapezoidal slot/guide;Cross-system variability;Cylinder with tie rod
W
Weight
0.013 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF0067
DESCRIPT
Description
Dimension = 33.5 x 5 x 33.5 mm, Principle of operation = Magnetic field sensor, Connection = M12x1-Male, 4-pin, A-coded, Application = larger actuators, Welding area, Mounting part = Mounting bracket BMF 305-HW*, Housing material = Aluminium, Switching output = PNP normally open (NO), Switching frequency = 10 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = weld-immune (AC), IP rating = IP67, Approval/Conformity = cULus, CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.